Lumina Gateway Solutions 2018

Convenience Store

featuring Lumina Gateway Solutions

Features
  • Relay Control
  • Separate Control for Display Lighting
  • Vacancy or Occupancy Sensing with Auto-OFF
  • Architectural 0-10V Dimming Entry Station
  • Daylight Harvesting with Photocell
  • Configuration Tree Setup
  • Astronomical Time Clock
  • Scheduling (Behavior Control)
  • Demand Response
  • HVAC and Emergency Interface
List of Equipment
  1. (Qty 5) Occupancy Sensor ZSCxx-IxW
  2. (Qty 1) Lumina RF 15A Plug In DL15A-1BW
  3. (Qty 1) Lumina RF 0-10V Dimmer ZS057-D0Z 
  4. (Qty 5) Lumina RF 15A Switch DL155-1BZ
  5. (Qty 1) Provolt Line Voltage Photocell PCCXD-00W
  6. (Qty 1) Lumina RF Wireless Thermostat RT15Z-00W 
  7. (Qty 1) Lumina Gateway 74A00-1