Lumina Gateway Solutions 2018

Restaurant

featuring Lumina Gateway Solutions

Features
  • Relay Control
  • Separate Control for Display Lighting
  • Vacancy or Occupancy Sensing with Auto-OFF
  • Architectural 0-10V Dimming Entry Station
  • Daylight Harvesting with Photocell
  • Configuration Tree Setup
  • Astronomical Time Clock
  • Scheduling (Behavior Control)
  • Demand Response
  • HVAC and Emergency Interface
List of Equipment
  1. (Qty 1) Load Control Module 73A00-xZB
  2. (Qty 1) Occupancy Sensor ZSCxx-IxW
  3. (Qty 1) Lumina RF 0-10V Dimmer ZSD07-ADZ
  4. (Qty 1) Lumina RF 15A Switch DL155-1BZ
  5. (Qty 1) Provolt Line Voltage Photocell PCCXD-00W 
  6. (Qty 1) Track Light Limiting Panel Gxxxx-xxx 
  7. (Qty 1) OmniTouch 7 Touchscreen 99A00-00x
  8. (Qty 1) Lumina Gateway 74A00-1